Thermoplastic hydraulic fittings
Our durable Synflex Optimum 4TA series fittings come standard equipped with best-in-class features such as Dura-Kote™ corrosion-resistant plating. Single-piece designs, captive nuts, back-up hexes, and non-brazed nipples prevent failure and increase ease of use.
Features and benefits
- Dura-Kote plating offers up to 1,000 hours of corrosion resistance
- Compact design and smaller profile for easier routing and installation
- Simple designs and low assembly time
- No brazing failure risks
- Captive nut eliminates the weak spots and evenly distributes the force
- Over 500 combinations of terminal ends available
- NPT, ORS, DIN, SAE, JIC, JIS, BSP, and many other standard and unique terminations