Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 1.000 |
Bend radius min (mm) | 25.400 |
Brand | Danfoss |
Burst pressure (bar) | 140 |
Burst pressure (psi) | 2000 |
Color | Black |
Conditional temp range | Oil -50F to 302F |
Conductivity | Conductive |
Construction | 1 Ply braid |
Cover material | EPDM |
Inside diameter (inch) | 0.33 |
Inside diameter (mm) | 8.30 |
Lay line style | Ink jet |
Outside diameter (inch) | 0.59 |
Outside diameter (mm) | 14.90 |
Package form | Bulk |
Qualified hose fittings | E-Z Clip |
Reinforcement material | Fabric |
Series | GH001 Series |
Size | -6 |
Tube material | Polyamide (PA) |
Vacuum rating (inHg) | 30 |
Vacuum rating (mmHg) | 749.00 |
Working pressure max (bar) | 35 |
Working pressure max (psi) | 500 |
Working temperature max (C) | 140 |
Working temperature max (F) | 284.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |