Product specifications
Characteristic | Value |
---|---|
Brand | Vickers by Danfoss |
Cavity | GRESEN CDD-1004 |
Flow rate GPM | 6.10 |
Flow rate LPM | 23.000 |
Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Pilot Operated Check Valve |
Housing | No |
Installation type | Screw-in Cartridge |
Leakage | 0.3 cc/min |
Model Code | 4CKX24781-01 |
Model Code 1 | 4CKX24781-01 |
Number of housing ports | 3 |
Number of valve ports | 3 |
Operating temperature | -20 C to 90 C (-4 to194 F) |
Operation | Pilot operated |
Pilot piston seal | No |
Pilot ratio | 3:1 |
Port type | Cartridge Only |
Pressure rating BAR | 240.00 |
Pressure rating PSI | 3500.00 |
Recommended filtration level | 18/13 |
Seal type | Buna-N |
Special features | None |
Style | Poppet |
Valve torque into cavity | 111 Nm |