Directional control on/off valves
Vickers by Danfoss directional control (DG) valves can be actuated mechanically, by lever, or by solenoid, hydraulic, or pneumatic pilot. They feature three- or four-way directional control and are easily mountable on industry-standard surfaces. These time-tested valves can reliably handle flows up to 1,100 l/min [290 US gal/min] and pressures as high as 350 bar [5,000 psi].
Features and benefits
- Thousands of models available to suit all applications
- Actuated by solenoid, hydraulic or pneumatic pilot; by lever; or mechanically
- Three- or four-way directional control
- Easily mountable on industry-standard surfaces.
- Various electrical connections, and both AC and DC voltage
- Spool monitoring switch options
- ATEX, UL, and CSA approved explosion proof options
Applications
- Die casting, foundry, and primary metals
- Machine tooling
- Marine/offshore
- Plastics
- Pulp, paper, and wood processing
- Test equipment and simulation
- Turbine control (wind, steam, water)
Specifications
Model | Max. pressure bar [psi] | Max. flow l/min [US gal/min] | Power range kW [hp] |
DG4V3 | 350 [5,000] | 80 [22] | 3.36 [4.5] |
DG4V5 | 315 [4,600] | 120 [32] | 4.85 [6.5] |
DG5V5 | 350 [5,000] | 160 [42] | 6.5 [8.7] |
DG5V7 | 350 [5,000] | 350 [92] | 14 [19] |
DG5V8 | 350 [5,000] | 700 [185] | 28 [37] |
DG5V10 | 350 [5,000] | 1,100 [290] | 44 [59] |