Danfoss logo
Slip-in cartridge valves-product-category

Slip-in cartridge valves

For pressures up to 420 bar [5,000 psi] and flows up to 5,000 l/min [1,320 US gal/min], Vickers by Danfoss slip-in cartridge valves are ideal for high-flow systems. They are designed to reduce internal leakage and entirely prevent external leaks, providing better load-holding control, less pressure drop, faster response, and greater machine efficiency.

Features and benefits 

  • Engineered for high-flow systems  
  • Enable creation of faster, more efficient and compact hydraulic systems 
  • Designed to reduce internal leakage and prevent external leaks 
  • Improved control of load-holding 
  • Lower pressure drops with less heat generation, providing greater machine efficiency 
  • Multi-function, tunable cartridges reduce system shock, resulting in smoother machine operation 
  • Easy installation an simple serviceability 

Applications 

  • Die casting and foundry 
  • Marine and offshore 
  • Presses 
  • Primary metals 
  • Plastics 
  • Pulp, paper, and wood processing
  • Turbine control (wind, steam, water) 

Specifications 

  • Size: NG 16 to NG 63 
  • Pressure: up to 350 bar [5,000 psi] 
  • Flow: up to 5,000 l/min [1,320 gal/min]