Slip-in cartridge valves
For pressures up to 420 bar [5,000 psi] and flows up to 5,000 l/min [1,320 US gal/min], Vickers by Danfoss slip-in cartridge valves are ideal for high-flow systems. They are designed to reduce internal leakage and entirely prevent external leaks, providing better load-holding control, less pressure drop, faster response, and greater machine efficiency.
Features and benefits
- Engineered for high-flow systems
- Enable creation of faster, more efficient and compact hydraulic systems
- Designed to reduce internal leakage and prevent external leaks
- Improved control of load-holding
- Lower pressure drops with less heat generation, providing greater machine efficiency
- Multi-function, tunable cartridges reduce system shock, resulting in smoother machine operation
- Easy installation an simple serviceability
Applications
- Die casting and foundry
- Marine and offshore
- Presses
- Primary metals
- Plastics
- Pulp, paper, and wood processing
- Turbine control (wind, steam, water)
Specifications
- Size: NG 16 to NG 63
- Pressure: up to 350 bar [5,000 psi]
- Flow: up to 5,000 l/min [1,320 gal/min]