ME600BCS2550+BB250BG
131ME00002B
Tools131ME00002B Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.020 |
| Product height mm | | 279.908 |
| Product length in | | 19.910 |
| Product length mm | | 505.714 |
| Product width in | | 12.200 |
| Product width mm | | 309.880 |
| Sub brand | DOWMAX | Dowmax |