Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Industrial motors
Dowmax axial piston motors
ME series motors with brake
131ME00003A
ME850BCS2570+BC300-C131ME00003A
131ME00003A
Tools
Add to comparison
Add to comparison
131ME00003A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.890
Product height mm
302.006
Product length in
18.580
Product length mm
471.932
Product width in
11.570
Product width mm
293.878
Sub brand
DOWMAX
Dowmax