ME600BCS2550+BB200BC
131ME00009B
Tools131ME00009B Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.024 |
| Product height mm | | 280.000 |
| Product length in | | 19.912 |
| Product length mm | | 505.756 |
| Product width in | | 12.205 |
| Product width mm | | 310.000 |
| Sub brand | DOWMAX | Dowmax |