MB350BC150
131ME00011C
Tools131ME00011C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.200 |
| Product height mm | | 284.480 |
| Product length in | | 14.200 |
| Product length mm | | 360.680 |
| Product width in | | 10.000 |
| Product width mm | | 254.000 |
| Sub brand | DOWMAX | Dowmax |