MB100-C40+C100WX-M
131ME20056A
Tools131ME20056A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.500 |
| Product height mm | | 190.500 |
| Product length in | | 12.700 |
| Product length mm | | 322.580 |
| Product width in | | 7.560 |
| Product width mm | | 192.024 |
| Sub brand | DOWMAX | Dowmax |