MB150AC+C100Y+A1+A2+A3
131ME20155B
Tools131ME20155B Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.024 |
| Product height mm | | 280.000 |
| Product length in | | 14.272 |
| Product length mm | | 362.500 |
| Product width in | | 10.039 |
| Product width mm | | 255.000 |
| Sub brand | DOWMAX | Dowmax |