MB350BS150BS+C300WXBAS
131ME20177C
Tools131ME20177C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.200 |
| Product height mm | | 284.480 |
| Product length in | | 14.200 |
| Product length mm | | 360.680 |
| Product width in | | 10.030 |
| Product width mm | | 254.762 |
| Sub brand | DOWMAX | Dowmax |