MB175AC040B+C300YXBA
131ME20189B
Tools131ME20189B Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.020 |
| Product height mm | | 279.908 |
| Product length in | | 14.200 |
| Product length mm | | 360.680 |
| Product width in | | 10.030 |
| Product width mm | | 254.762 |
| Sub brand | DOWMAX | Dowmax |