MB300BP150B+C300WXBA
131ME20192C
Tools131ME20192C Product specifications
Characteristic | Value | Description |
|---|
| Product height in | | 11.020 |
| Product height mm | | 279.908 |
| Product length in | | 23.880 |
| Product length mm | | 606.552 |
| Product width in | | 10.040 |
| Product width mm | | 255.016 |