MB350BC150+A2
131ME30116C
Tools131ME30116C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.220 |
| Product height mm | | 285.000 |
| Product length in | | 14.252 |
| Product length mm | | 362.000 |
| Product width in | | 10.039 |
| Product width mm | | 255.000 |
| Sub brand | DOWMAX | Dowmax |