ME350BSS2509+DY0257B
139ME00018C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 12.190 |
| Product height mm | | 309.626 |
| Product length in | | 10.430 |
| Product length mm | | 264.922 |
| Product width in | | 10.030 |
| Product width mm | | 254.762 |
| Sub brand | DOWMAX | Dowmax |