ME350B+GE250HFN005-009
139ME00229C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 12.199 |
| Product height mm | | 309.850 |
| Product length in | | 10.433 |
| Product length mm | | 265.000 |
| Product width in | | 10.039 |
| Product width mm | | 255.000 |
| Sub brand | DOWMAX | Dowmax |