ME850B+GE450HFN024-043
139ME00263C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 13.180 |
| Product height mm | | 334.772 |
| Product length in | | 20.760 |
| Product length mm | | 527.304 |
| Product width in | | 14.300 |
| Product width mm | | 363.220 |
| Sub brand | DOWMAX | Dowmax |