134ME30302A+DY0941B
139ME00282A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 15.300 |
| Product height mm | | 388.620 |
| Product length in | | 27.800 |
| Product length mm | | 706.120 |
| Product width in | | 15.400 |
| Product width mm | | 391.160 |
| Sub brand | DOWMAX | Dowmax |