ME100-CS2387+DY2178B
139ME00335A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 6.850 |
| Product height mm | | 173.990 |
| Product length in | | 10.430 |
| Product length mm | | 264.922 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |
| Sub brand | DOWMAX | Dowmax |