ME850BG+DY2196B
139ME00348C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.890 |
| Product height mm | | 302.006 |
| Product length in | | 18.583 |
| Product length mm | | 472.000 |
| Product width in | | 11.575 |
| Product width mm | | 294.000 |
| Sub brand | DOWMAX | Dowmax |