ME850BG+DY2199B
139ME00350C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.819 |
| Product height mm | | 224.000 |
| Product length in | | 10.550 |
| Product length mm | | 267.970 |
| Product width in | | 10.039 |
| Product width mm | | 255.000 |
| Sub brand | DOWMAX | Dowmax |