Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Industrial motors
Dowmax axial piston motors
ME series motors with gearbox
139ME30072C
MB350BG050S177+DY0821B
139ME30072C
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
139ME30072C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
17.320
Product height mm
439.928
Product length in
45.760
Product length mm
1162.304
Product width in
17.320
Product width mm
439.928