131ME00021B+DY2137B
139ME30203B
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 14.100 |
| Product height mm | | 358.140 |
| Product length in | | 40.100 |
| Product length mm | | 1018.540 |
| Product width in | | 14.100 |
| Product width mm | | 358.140 |
| Sub brand | DOWMAX | Dowmax |