MB300BG100S268+DY0949B
139ME30226C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.000 |
| Product height mm | | 279.400 |
| Product length in | | 15.000 |
| Product length mm | | 381.000 |
| Product width in | | 10.039 |
| Product width mm | | 255.000 |
| Sub brand | DOWMAX | Dowmax |