131ME20180C+DY2191B
139ME30227C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 26.378 |
| Product height mm | | 670.000 |
| Product length in | | 54.921 |
| Product length mm | | 1395.000 |
| Product width in | | 26.400 |
| Product width mm | | 670.560 |
| Sub brand | DOWMAX | Dowmax |