ME300BKE
134ME00010C
Tools134ME00010C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.448 |
| Product height mm | | 239.979 |
| Product length in | | 14.250 |
| Product length mm | | 361.950 |
| Product width in | | 10.030 |
| Product width mm | | 254.762 |
| Sub brand | DOWMAX | Dowmax |