ME1900-GE
134ME00100A
Tools134ME00100A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.800 |
| Product height mm | | 426.720 |
| Product length in | | 21.300 |
| Product length mm | | 541.020 |
| Product width in | | 14.700 |
| Product width mm | | 373.380 |
| Sub brand | DOWMAX | Dowmax |