ME1900-BWB+C300BG
134ME20083A
Tools134ME20083A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.850 |
| Product height mm | | 427.990 |
| Product length in | | 21.300 |
| Product length mm | | 541.020 |
| Product width in | | 14.760 |
| Product width mm | | 374.904 |
| Sub brand | DOWMAX | Dowmax |