ME2600-CB+C300BH
134ME20086A
Tools134ME20086A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.500 |
| Product height mm | | 419.100 |
| Product length in | | 24.000 |
| Product length mm | | 609.600 |
| Product width in | | 15.300 |
| Product width mm | | 388.620 |
| Sub brand | DOWMAX | Dowmax |