ME750BPAS2872+C100-S330
134ME20112C
Tools134ME20112C Product specifications
Characteristic | Value | Description |
|---|
| Product height in | | 11.690 |
| Product height mm | | 296.926 |
| Product length in | | 22.120 |
| Product length mm | | 561.848 |
| Product width in | | 11.880 |
| Product width mm | | 301.752 |