ME750BBWA+C100Z-C
134ME20181C
Tools134ME20181C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.693 |
| Product height mm | | 297.000 |
| Product length in | | 22.123 |
| Product length mm | | 561.916 |
| Product width in | | 11.890 |
| Product width mm | | 302.000 |
| Sub brand | DOWMAX | Dowmax |