ME175-C+A1
134ME30025A
Tools134ME30025A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 10.470 |
| Product height mm | | 265.938 |
| Product length in | | 10.550 |
| Product length mm | | 267.970 |
| Product width in | | 10.030 |
| Product width mm | | 254.762 |
| Sub brand | DOWMAX | Dowmax |