ME2600-C+T10841-A
134ME30047A
Tools134ME30047A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.570 |
| Product height mm | | 420.878 |
| Product length in | | 24.090 |
| Product length mm | | 611.886 |
| Product width in | | 15.350 |
| Product width mm | | 389.890 |
| Sub brand | DOWMAX | Dowmax |