ME175-C+DA0683B-A
134ME30159A
Tools134ME30159A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 10.472 |
| Product height mm | | 266.000 |
| Product length in | | 10.551 |
| Product length mm | | 268.000 |
| Product width in | | 10.039 |
| Product width mm | | 255.000 |
| Sub brand | DOWMAX | Dowmax |