ME750BPS2805+F1
134ME30206C
Tools134ME30206C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.690 |
| Product height mm | | 296.926 |
| Product length in | | 22.120 |
| Product length mm | | 561.848 |
| Product width in | | 11.880 |
| Product width mm | | 301.752 |
| Sub brand | DOWMAX | Dowmax |