ME150-CS2816+DA0683B-A
134ME30221A
Tools134ME30221A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 13.189 |
| Product height mm | | 335.000 |
| Product length in | | 20.768 |
| Product length mm | | 527.500 |
| Product width in | | 14.303 |
| Product width mm | | 363.300 |
| Sub brand | DOWMAX | Dowmax |