ME3100-SS2400+DK0153B
134ME30223A
Tools134ME30223A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 17.400 |
| Product height mm | | 441.960 |
| Product length in | | 27.244 |
| Product length mm | | 692.000 |
| Product width in | | 16.693 |
| Product width mm | | 424.000 |
| Sub brand | DOWMAX | Dowmax |