ME300BPS2749+MD919600
134ME30287C
Tools134ME30287C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.449 |
| Product height mm | | 240.000 |
| Product length in | | 14.252 |
| Product length mm | | 362.000 |
| Product width in | | 10.039 |
| Product width mm | | 255.000 |
| Sub brand | DOWMAX | Dowmax |