ME1900-B+F4
134ME30308A
Tools134ME30308A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.850 |
| Product height mm | | 428.000 |
| Product length in | | 21.300 |
| Product length mm | | 541.020 |
| Product width in | | 14.764 |
| Product width mm | | 375.000 |
| Sub brand | DOWMAX | Dowmax |