ME2600-BW+T22131-A
134ME30321A
Tools134ME30321A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.575 |
| Product height mm | | 421.000 |
| Product length in | | 24.094 |
| Product length mm | | 612.000 |
| Product width in | | 15.354 |
| Product width mm | | 390.000 |
| Sub brand | DOWMAX | Dowmax |