ME750BB+DB0467A-A
134ME30332C
Tools134ME30332C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.600 |
| Product height mm | | 294.640 |
| Product length in | | 22.100 |
| Product length mm | | 561.340 |
| Product width in | | 11.800 |
| Product width mm | | 299.720 |
| Sub brand | DOWMAX | Dowmax |