ME850BPS2873
ME850BPS2873
ToolsME850BPS2873 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.890 |
| Product height mm | | 302.006 |
| Product length in | | 18.580 |
| Product length mm | | 471.932 |
| Product width in | | 11.570 |
| Product width mm | | 293.878 |
| Sub brand | DOWMAX | Dowmax |