MK300-CF1
MK300-CF1
ToolsMK300-CF1 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.818 |
| Product height mm | | 223.977 |
| Product length in | | 16.180 |
| Product length mm | | 410.972 |
| Product width in | | 10.030 |
| Product width mm | | 254.762 |
| Sub brand | DOWMAX | Dowmax |