MK600-PF1
MK600-PF1
ToolsMK600-PF1 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 13.850 |
| Product height mm | | 351.790 |
| Product length in | | 29.010 |
| Product length mm | | 736.854 |
| Product width in | | 15.740 |
| Product width mm | | 399.796 |
| Sub brand | DOWMAX | Dowmax |