Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor | M | Motor |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 360 | 360 ccm/rev |
| Basic Standard | M | Metric |
| Mounting flange | 07 | ISO3019/2-200B4HW |
| Rotation direction | B | Both |
| Max displacement set | 5 | Fix mech stop side B |
| Thru drive options | 0 | None |
| Main port | 1 | SAE Port Metric Bolts |
| Main drive shaft end | 02 | ISO Spline |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | K | FKM with HP lubrication |
| Yoke position indicator | L | Current &+Visual indicator (new) |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | ST | Elec. flow control prop valve |
| Disp adj options | C | CETOP 3 proportional Valve KDG4V-3 |
| Electronic amplifier | 00 | Not applicable |
| Yoke displacement zone | A | Single side center A |
| Pilot oil filter | 0 | Not applicable |
| Pressure control options | C | Pilot Oil Supply int. + ext. (Option only for ST Control) |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | 000 | None |
| Design number | 40 | Per data spec. in D. table 40 |
| Brand | DANFOSS | Danfoss |
| Model Code 1 | MVWS-360M07B501R02SKLAST | |
| Model Code 2 | C00A0C000050100040 | |
| Sub brand | HYDROKRAFT | Hydrokraft |