Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor | M | Motor |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 500 | 500 ccm/rev |
| Basic Standard | M | Metric |
| MOUNTING FLANGE | 08 | ISO3019/2-250B4HW |
| Rotation direction | B | Both |
| Max displacement set | 5 | Fix mech stop side B |
| Thru drive options | 0 | None |
| Main port | 1 | SAE Port Metric Bolts |
| Main drive shaft end | 01 | ISO Straight Key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | V | Visual position indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | FE | Prop. valve multifunc.contr-FE |
| Disp adj options | 0 | Not applicable |
| Electronic amplifier | 00 | Not applicable |
| Yoke displacement zone | A | Single side center A |
| Pilot oil filter | 0 | Not applicable |
| Pressure control options | 0 | Not applicable |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | NNN | per Data Specified in SF Table No |
| Design number | 10 | Per data spec. in D. table 10 |
| Brand | DANFOSS | Danfoss |
| Model Code 1 | MVWS-500M08B001R01SVVAFE | |
| Model Code 2 | 000A00000000033710 | |
| Sub brand | HYDROKRAFT | Hydrokraft |