Product specifications
Characteristic | Value |
---|---|
Motor | Motor |
Displacement type | Variable |
Series | W-series |
Configuration | Rear unit |
Displacement | 500 ccm/rev |
Basic standard | Metric |
Mounting Flange | ISO3019/2-250B4HW |
Rotation direction | Both |
Max displacement set | Fix mech stop side B |
Thru drive options | None |
Main port | Sae port metric bolts |
Main port orientation | Radial (side ports) |
Main drive shaft end | ISO Spline |
Drive shaft seal config | Single shaft seal |
Seal material | FKM with HP lubrication |
Yoke position indicator | Visual position indicator |
Surface coating | Primer jet black RAL 9005 |
Control type | Dual displacement |
Disp adj options | CETOP 3 interface (no valve) |
Electronic amplifier | Not applicable |
Yoke displacement zone | Single side center A |
Pilot oil filter | Not applicable |
Pressure control options | Not applicable |
Position monitoring | Not applicable |
Electric motor type | Not applicable |
Control voltage | Not applicable |
Customer adjustment | Per data spec. in CA table no. |
Special feature | None |
Design number | per data spec. in D. table 10 |
Brand | Danfoss |
Model Code 1 | MVWS-500M08B501R02SKVAZP |
Model Code 2 | A00A00000043800010 |
Sub brand | Hydrokraft |