Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | W | W-Series |
| Configuration | C | Combination unit |
| Brand | DANFOSS | Danfoss |
| Configuration | C | Combination unit |
| Control type 1 | SP | CETOP 3 proportional Valve KDG4V-3 |
| Control type 2 | SP | CETOP 3 proportional Valve KDG4V-3 |
| Model Code 1 | MVWC-360SP360SP0000000000 | |
| Model Code 2 | HC816175054100 | |
| Series | W | W-Series |
| Size 1 | 360 | 360 ccm/rev |
| Size 2 | 360 | 360 ccm/rev |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | M | Motor |